Page 1437 - MISUMI SINGAPORE Economy Series
P. 1437

19
                        Knurled Knobs Stepped Type


                                                 Representative model: C-NKOS4-10                  LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  53%              Shipping
                                                        3.60               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
          C-NKOS (Threaded Type)
                                                              H     3L                             P.1383
                                                           A   S    1.5



                                                                          2M  d                    P.1405
                                                D                                                  Catches  Magnetic




          C-NKMS (Tapped Type)                                                                      Locks
                                                                 H                                 P.1414
                                                               A   S
                                  2M                                                                Knobs


                                                                                                   P.1431
                                                    D                    d
                                                                              Material: Stainless Steel  Rails  Linear Slide
                                                                                Surface Treatment: Hairline Finish
          QThreaded Type
                      Part Number                                                                  P.1448
                 1Type           2Thread M    3Length L    D       d       A       H       S
                                    4            10        16       8      3.5     9.5     6        LED Lighting
                                    5                      20      10      4      11.5     7.5
                C-NKOS                           16
                                    6            20        24      12      5       15      10      P.1466
                                                 25
          QTapped Type                                                                              Signal Towers
                            Part Number                    D       d       A       H       S
                        1Type                 2Thread M                                            P.1475
                                                 3         12       6      2.5     7.5     5
                       C-NKMS                    6         24      12      5       15      10
                                                 10        36      20      8       23      15
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3L
                          C-NKOS4         -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NKOS            Keyword  knurled knob                     Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1432
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1432   1433   1434   1435   1436   1437   1438   1439   1440   1441   1442