Page 1441 - MISUMI SINGAPORE Economy Series
P. 1441

19
                        Knurled Knobs Phenolic


                                                 Representative model: C-NDZM4-10                  LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.82               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~199    200~299     300~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
           Type  Threaded Part  Body  Thread
                         Material  Material  Surface Treatment
          C-NDZM  Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating                         P.1383
          C-NDZF  Tapped Type  Brass      -
          C-NDZM (Threaded Type)                                                                   Catches

                                                                D1  2M                               Magnetic
                                                                                                   P.1405

                                                                             h
                                                    D                  3L       H                   Locks
          C-NDZF (Tapped Type)
                                                                              Lf
                                             2M                                                    P.1414


                                                                        D1                          Knobs
                                                                                                   P.1431

                                                                              h
                                                     D                           H                 Rails  Linear Slide
          QThreaded Type
                   Part Number            3Length L Selection    D        H                h       P.1448
               1Type       2Thread M                                              D1
                              4        10    15     20           20      13.5     14.5     6        LED Lighting
                              5        10    15     20
              C-NDZM
                              6        10    15     20
                              8              15     20    25     25      16.5     16       8       P.1466
          QTapped Type
                   Part Number                                                                      Signal Towers
               1Type       2Thread M             Lf              D        H       D1       h
                              4                  7               20      13.5     14.5     6       P.1475
                              5                  9
              C-NDZF
                              6                 11               25      16.5     16       8
                              8                 15

          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example   Part Number (1Type · 2M)  -  3L
                          C-NDZM4         -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NDZM            Keyword  t knob
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1436
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1436   1437   1438   1439   1440   1441   1442   1443   1444   1445   1446