Page 1444 - MISUMI SINGAPORE Economy Series
P. 1444

19                   T Knobs Female Thread
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NTXF6  Shipping






                                                        3.80
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day


                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383
    Magnetic   Catches          2M                               Lf



   P.1405
                                                  D     D1  d
     Locks
                                                                h
   P.1414
     Knobs                                                          H    h1



   P.1431                                                                   Material:   Knob Body: Phenolic Resin
    Linear Slide   Rails  Part Number                                       Main Body Color: Black
                                                                                 Threaded Part: Brass (Insert)



   P.1448          1Type           2Thread M   D       H      D1     d       h      h1     Lf
     LED Lighting                     6        70     38      18     12     13.5    10     24



   P.1466
     Signal Towers  C-NTXF            8        80     43.5    21     15.8   16.5   12.5    26



   P.1475
                                      10       90     44.5   22.5    18     16      13     25



          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Example   Part Number (1Type · 2M)
                           C-NTXF6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NTXF            Keyword  t knob                         MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1439                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1439   1440   1441   1442   1443   1444   1445   1446   1447   1448   1449