Page 1449 - MISUMI SINGAPORE Economy Series
P. 1449

19
                        Heptagonal Knobs


                                                 Representative model: C-NQJM10-25                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  52%              Shipping
                                                        2.18               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
           Type  Threaded Part  Body  Thread
                         Material  Material  Surface Treatment
          C-NQJM  Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating                         P.1383
          C-NQJF  Tapped Type  Brass      -                  3L      H
                                                                   h
          C-NQJM (Threaded Type)                                                                   Catches  Magnetic


                                                                                                   P.1405
                                                       D1  2M                                       Locks



                                      D
                                                                                                   P.1414
                                                                     H
          C-NQJF (Tapped Type)                                     h
                               2M                                                                   Knobs
                                                                  Lf
                                                                                                   P.1431
                                                              D1                                   Rails  Linear Slide



                                      D                                                            P.1448
          QThreaded Type
                    Part Number
               1Type        2Thread M      3Length L Selection   D        H       D1       h        LED Lighting
                               10           25         30        50      32.5     22.5     16
              C-NQJM                                                                               P.1466
                               12           25         30        80      50.5     36       25
          QTapped Type                                                                              Signal Towers
                    Part Number
               1Type        2Thread M             Lf             D        H       D1       h       P.1475
                               10                 17             50      32.5     22.5     16
              C-NQJF
                               12                 21             80      50.5     36       25

          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example   Part Number (1Type · 2M)  -  3L
                          C-NQJM10        -  25
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NQJM            Keyword  heptagonal knob
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1444
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1444   1445   1446   1447   1448   1449   1450   1451   1452   1453   1454