Page 1447 - MISUMI SINGAPORE Economy Series
P. 1447

19
                        Pentagonal Knobs


                                                 Representative model: C-NWJM5-10                  LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  47%              Shipping
                                                        1.07               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
           Type  Threaded Part  Body  Thread
                         Material  Material  Surface Treatment
          C-NWJM  Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating  h                      P.1383
          C-NWJF  Tapped Type  Brass      -
          C-NWJM (Threaded Type)                                                                   Catches  Magnetic


                                                          D1  2M
                                                                                                   P.1405

                                         D                        3L       H                        Locks
          C-NWJF (Tapped Type)
                                                                     Lf
                                                                                                   P.1414
                                  2M

                                                                D1                                  Knobs

                                                                                                   P.1431
                                                                    h
                                         D                             H                           Rails  Linear Slide
          QThreaded Type
                   Part Number             3Length L Selection     D       H               h
               1Type       2Thread M                                               D1              P.1448
                              5        10   15    20               25     21.5    14.5     8.5
                              6        10   15    20               32     23.5     20      9.5
              C-NWJM          8             15    20   25          40      26      21      11       LED Lighting
                              10                  20   25   30     50      32      27     12.5
                              12                  20   25   30     63      37      31     16.5     P.1466
          QTapped Type
                   Part Number                                     D       H               h
               1Type       2Thread M              Lf                               D1               Signal Towers
                              5                   10               25     21.5    14.5     8.5
                              6                   11               32     23.5     20      9.5     P.1475
              C-NWJF          8                   16               40      26      21      11
                              10                  20               50      32      27     12.5
                              12                  25               63      37      31     16.5
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3L
                          C-NWJM5         -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NWJM            Keyword  pentagonal knob                  Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1442
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1442   1443   1444   1445   1446   1447   1448   1449   1450   1451   1452