Page 1451 - MISUMI SINGAPORE Economy Series
P. 1451

19
                        Star Knobs


                                                 Representative model: C-NLZTM6-15                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  54%              Shipping
                                                        1.00               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~199    200~299     300~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
           Type  Threaded Part  Body  Thread
                         Material  Material  Surface Treatment
          C-NLZTM Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating                         P.1383
          C-NLZTF  Tapped Type  Brass     -
          C-NLZTM (Threaded Type)                                                                  Catches  Magnetic


                                                          D1  2M
                                                                                                   P.1405

                                                                     h                              Locks
                                          D                    3L       H
          C-NLZTF (Tapped Type)
                                                                       Lf
                                                                                                   P.1414
                                   2M


                                                                D1                                  Knobs
 Material:   Knob Body: Phenolic Resin
 Threaded Part: Brass (Insert)                                                                     P.1431
 Main Body Color: Black
                                                                      h
                                            D                            H                         Rails  Linear Slide
          QThreaded Type
                   Part Number             3Length L Selection   D                H        h       P.1448
               1Type       2Thread M                                      D1
                               6         10      15              25       15      20       9
             C-NLZTM           8         10      15              32       18      26       13       LED Lighting
                               10                15      20      40       22      28       14
                                                                                                   P.1466
          QTapped Type
                   Part Number
               1Type       2Thread M             Lf              D        D1      H        h        Signal Towers
                               6                 12              25       15      20       9
                               8                 16              32       18      26       13      P.1475
              C-NLZTF
                               10                18              40       22      28       14
                               12                25              50       29      32       15

                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3L
                          C-NLZTM6        -  15
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NLZTM           Keyword  star knob
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1446
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1446   1447   1448   1449   1450   1451   1452   1453   1454   1455   1456