Page 1455 - MISUMI SINGAPORE Economy Series
P. 1455

19
                        Slide Rails Two Step Slide Light Load Type (Width:20mm, Stainless Steel)


                                                 Representative model: C-SSRY20300                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /


                                                                                     Shipping
                                                       25.25               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges

                                                                 L
                                             20                  D                                 P.1383
                          Stroke ST±3                           C
                                                             B
                                                           A                                       Catches
                  I                                 100                                4-φ3.2        Magnetic
                                               15                        4
                                                                      3.2
                                                                                                   P.1405
                 15  7.2  8.2                                               φ8    55
                      100
                            E                                                                       Locks
                                F                                              8
                                  G
               20                  H                                                               P.1414
                                  L1
                                                                            20                      Knobs


                                                                                                   P.1431
                                                                                      Material: SUS304
                 Part Number      Stroke                                                  Rated Load
               Type     Rail Length L  ST  L1  A   B    C    D    E    F    G    H     I  (N/2 pcs)  Rails  Linear Slide
                           200     132  198.5           145  160        -   145  160       127
                                                    -                                              P.1448
                           250     182  248.5           195  210       150  195  210       147
                           300     220  298.5  -   160  245  260   -   190  245  260  55            LED Lighting
                                                                                           157
            C-SSRY20       350     257  348.5      210  295  310       225  295  310
                                                                                                   P.1466
                           400     294  398.5      260  345  360       265  345  360       147
                           450     331  448.5  205  310  395  410  190  300  395  410      127
                                                                                      140           Signal Towers
                           500     381  498.5  230  360  445  460  225  337  445  460      105
          E  Use M3 round head screws or small clamping screws for mounting slide rails.           P.1475
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · L)
                      C-SSRY20300
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SSRY20          Keyword  slide rail 2 step              MISUMI
                                                                                      Economy series



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1450
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1450   1451   1452   1453   1454   1455   1456   1457   1458   1459   1460