Page 1459 - MISUMI SINGAPORE Economy Series
P. 1459

19
                        Slide Rails Three Step Slide Light load Type (Width:20mm, Stainless Steel)


                                                 Representative model: C-SSRXY20300                LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /


                                                                                     Shipping
                                                       32.81               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges

                               Stroke ST
                               L                                     L                             P.1383
                               D               20    20              D
                                C                                   C
                                   B                              B                                Catches  Magnetic
                                     A                         A
                                        100                100
                                             15        15                              4-φ3.2      P.1405
                                                                3.2
                                                                   4                                Locks


                                                                                                   P.1414
                                  20                                                                Knobs


                                          16                                                       P.1431
                                                                                       Material: SUS304
                    Part Number                                                        Rated Load
               Type       Rail Length L  Stroke ST  A         B        C         D      (N/2 pcs)  Rails  Linear Slide
                             200          231                          145      160                P.1448
                                                              -
                             250          280                          195      210

                             300          329       -        160       245      260       167       LED Lighting
            C-SSRXY20        350          379                210       295      310                P.1466

                             400          428                260       345      360
                             450          477      205       310       395      410       157       Signal Towers

                             500          526      230       360       445      460       127      P.1475
          E  Use M3 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · L)
                      C-SSRXY20300
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SSRXY20         Keyword  slide rail 3 step              MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1454
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1454   1455   1456   1457   1458   1459   1460   1461   1462   1463   1464