Page 1462 - MISUMI SINGAPORE Economy Series
P. 1462

19                   Slide Rails Two Step Slide Light load Type (Width:27mm, Steel)
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-SRY27200  Shipping



                                                  Save Up to
                                                                 40%
                                                  vs Standard Type
                                                        8.24
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity         1~29            30~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                                    Pull-out: Unavailable
   P.1383                         Stroke ST±3        20           Rail Length L±0.8
                                                                       B
    Magnetic   Catches                                        100    A

                  9.5      F       Access Hole φ10      20
   P.1405
                                                6                       6
                         2-φ4.5
     Locks     27


   P.1414
                                                    4.2                  4.2        2-φ4.5
                           20                                       Access Hole φ10
     Knobs                       100  C                                               55


   P.1431               20               D  E
    Linear Slide   Rails  E The cross-sectional shapes may be slightly different due to the production batch.  Material: Steel(Q235)

                                                                                Surface Treatment: Zinc Plating

   P.1448      Type  Part Number       Stroke ST  A     B      C      D      E      F    Rated Load
                                                                                         (N/2 pcs)
                           Rail Length L
     LED Lighting             200        135    140    160    150    140     160           234
                                                               -
                                                                                           216
                                                190
                                                                     190
                                                                             210
                                                       210
                                         185
                              250
   P.1466    C-SRY27          300        222    240    260    190    240     260   62.5    207
                                                       310
                                                              225
     Signal Towers            400        297    340    360    265    340     360           180
                                                                             310
                                                                     290
                                                                                           189
                                                290
                              350
                                         260
   P.1475                     450        334    390    410    300    390     410   142.5   162
                              500        371    440    460    337    440     460           153
          E  Use M4 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · L)
                       C-SRY27200
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SRY27           Keyword  slide rail 2 step              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1457                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1457   1458   1459   1460   1461   1462   1463   1464   1465   1466   1467