Page 1465 - MISUMI SINGAPORE Economy Series
P. 1465

19
                        Slide Rails Three Step Slide Light load Type (Width:27mm, Stainless Steel)


                                                 Representative model: C-SSRXY27Y16                LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  36%              Shipping
                                                       35.64               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         2~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges


                                                                               Pull-out: Unavailable  P.1383

                                        Stroke ST±3                    Rail Length L±1             Catches
                                          B             20   20            B                         Magnetic
                                           A                              A
                  19.1
                                                100                 100                            P.1405
                                        5.3          20        20                  5.3
                                                           9.5                                      Locks
               27
                                        4.5                                        4.5
                                2-φ4.5                    12.5    Access Hole                      P.1414
                                                                                 2-φ4.5

                                                  Q Normally closed state holding type              Knobs
                                                   ·   Applying force of more than 2kg/pc (reference value) in the pull-out direction can
                         Plate Spring      Protrusion  release holding.
                                                   ·   When storing the rails, allow the protrusions to hook the plate spring so that   P.1431
                                                   the slide rail may be kept in the pull-out direction. Prevent the pull-out part from
                                                   opening due to vibration, etc.
                                                   ·   When using linear type slide rails in a vertical or inclined state, install a
                                                   mechanism externally to prevent the rails from falling off.
                                                                                 Material:  Slide Rail: SUS304   Rails  Linear Slide
          E The cross-sectional shapes may be slightly different due to the production batch.  Ball: SUS440C
                     Part Number                                                      Rated Load    P.1448
               Type        Inch Length Mark  Rail Length L  Stroke ST  A       B       (N/2 pcs)
                                Y08          203.2      225.2      143.2      163.2      336
                                Y10          254.0      276.0      194.0      214.0      327        LED Lighting
            C-SSRXY27           Y12          304.8      326.8      244.8      264.8      318
          (Without Open-Close Retention)                                                           P.1466
                                Y14          355.6      377.6      295.6      315.6      300
            C-SSRXC27
          (With Open-Close Retention)  Y16   406.4      428.4      346.4      366.4      283
                                Y18          457.2      479.2      397.2      417.2      265        Signal Towers
                                Y20          508.0      530.0      448.0      468.0      248
                                                                                                   P.1475
          E  Use M4 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · Inch Length Mark)
                           C-SSRXY27Y16
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-SSRXY27         Keyword  slide rail 3 step
                                                                                      Economy series



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1460
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1460   1461   1462   1463   1464   1465   1466   1467   1468   1469   1470