Page 1461 - MISUMI SINGAPORE Economy Series
P. 1461

19
                        Slide Rails Three Step Slide Light load Type (Width:20mm, Stainless Steel) With Tap


                                                 Representative model: C-SSRXYM20300               LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /


                                                                                     Shipping
                                                       33.35               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges

                                Stroke ST
                                 L                                    L                            P.1383
                                 D              20    20              D
                                 C                                   C
                                    B                              B                               Catches  Magnetic
                                      A                         A
                                         100                100                         4-M3×2.7
                                              15        15                 4
                                                                        3.2                        P.1405
           4-M3×2.7                                                                                 Locks
                                   2.7    2.7
                               M3              M3                                                  P.1414

                               20  φ4          φ4                                                   Knobs


                                                                                                   P.1431
                                       16
                                                                                Material: Steel(Q235)
          E The cross-sectional shapes may be slightly different due to the production batch.  Surface Treatment: Zinc Plating
                    Part Number                                                        Rated Load    Rails  Linear Slide
               Type       Rail Length L  Stroke ST  A         B        C         D      (N/2 pcs)
                                                                                                   P.1448
                             200          231                          145      160
                                                              -
                             250          280                          195      210                 LED Lighting
                             300          329       -        160       245      260       167
                                                                                                   P.1466
           C-SSRXYM20        350          379                210       295      310

                             400          428                260       345      360                 Signal Towers
                             450          477      205       310       395      410       157
                                                                                                   P.1475
                             500          526      230       360       445      460       127
          E  Use M3 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · L)
                     C-SSRXYM20300
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-SSRXYM20        Keyword  slide rail 3 step
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1456
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1456   1457   1458   1459   1460   1461   1462   1463   1464   1465   1466