Page 1463 - MISUMI SINGAPORE Economy Series
P. 1463

19
                        Slide Rails Two Step Slide Light load Type (Width:27mm, Stainless Steel)


                                                 Representative model: C-SSRY27Y18                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  32%              Shipping
                                                       19.02               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                                                                                Pull-out: Unavailable
                                  Stroke ST±3                      Rail Length L±1                 P.1383
                                                     20                B
                                                                      A                            Catches
                                                               110                                   Magnetic
                 9.55      55      Access Hole φ8       20
                                                                                                   P.1405
                                       5.3                           5.3
                         2-φ4.5

               27                                                                                   Locks
                                             4.5                           4.5       2-φ4.5        P.1414
                            20                                        Access Hole φ8
                                  100                                                  55           Knobs
                                      C
                                           D
                                                                                                   P.1431
                         20                 E
                                                                                 Material:  Slide Rail: SUS304
          E The cross-sectional shapes may be slightly different due to the production batch.  Ball: SUS440C  Rails  Linear Slide
                    Part Number          Rail                                            Rated Load
                Type      Inch Length Mark  Length L  Stroke ST  A  B  C     D       E    (N/2 pcs)  P.1448
                               Y08       203.2  136.1  143.2  163.2    -    143.2  163.2   230
                               Y10       254.0  186.9  194.0  214.0  154.0  194.0  214.0   221      LED Lighting
                               Y12       304.8  225.0  244.8  264.8  194.8  244.8  264.8   212
                                                                                                   P.1466
             C-SSRY27          Y14       355.6  263.1  295.6  315.6  230.6  295.6  315.6   203
                               Y16       406.4  301.2  346.0  366.4  271.4  346.4  366.4   185      Signal Towers
                               Y18       457.2  339.3  397.2  417.2  307.2  397.2  417.2   176
                                                                                                   P.1475
                               Y20       508.0  377.4  448.0  468.0  345.0  448.0  468.0   158
          E  Use M4 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · Inch Length Mark)
                            C-SSRY27Y18
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SSRY27          Keyword  slide rail 2 step              MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1458
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1458   1459   1460   1461   1462   1463   1464   1465   1466   1467   1468