Page 1467 - MISUMI SINGAPORE Economy Series
P. 1467

19
                        Slide Rails Two Step Slide Medium Load Type (Width:36mm, Stainless Steel)


                                                 Representative model: C-SSRN36Y12                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  44%              Shipping
                                                       12.42               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                                                                                Pull-out: Unavailable
                       25.4               C                                                        P.1383
                                    B
                 9.55             A                                    Access Hole φ9.5  55        Catches
                               101.6                                                                 Magnetic
                                                                                 4.5  5.3
                        5.3           4.5
              35.3                                                                                 P.1405
                             Access Hole
                       4.5   φ9.5    5.3              12.7                    5.3    4.5            Locks
                        42                                111.1
                                                              D                                    P.1414
                                                                  E
                                                                     F                              Knobs
                                                  15.9                G                  15.9
                                Stroke ST±3                       Rail Length L±1
                                                                                                   P.1431
          E The inner and outer slide rails cannot be exchanged.                 Material:  Slide Rail: SUS304
          E The cross-sectional shapes may be slightly different due to the production batch.  Ball: SUS440C
                   Part Number         Rail   Stroke                                      Rated    Rails  Linear Slide
                                     Length         A    B     C     D    E     F    G     Load
               Type      Inch Length Mark  L  ST                                         (N/2 pcs)
                                                                                                   P.1448
                             Y12      304.8  228.6      152.4  254.0     149.2  260.3  273.0  433
                             Y14      355.6  279.4  -   203.2  304.8  -  200.0  311.1  323.8  415
                             Y16      406.4  304.8      254.0  355.6     250.8  361.9  374.6  380   LED Lighting
                             Y18      457.2  330.2  203.2  304.8  406.4  212.7  301.6  412.7  425.4  362
                                                                                                   P.1466
             C-SSRN36        Y20      508.0  381.0  228.6  355.6  457.2  238.1  352.4  463.5  476.2  327
                             Y22      558.8  406.4  254.0  406.4  508.0  263.5  403.2  514.3  527.0  300
                             Y24      609.6  431.8  279.4  457.2  558.8  288.9  454.0  565.1  577.8  265  Signal Towers
                             Y26      660.4  482.6  304.8  508.0  609.6  314.3  504.8  615.9  628.6  239
                                                                                                   P.1475
                             Y28      711.2  508.0  330.2  558.8  660.4  339.7  555.6  666.7  679.4  221
          E  Use M4 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · Inch Length Mark)
                            C-SSRN36Y12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SSRN36          Keyword  slide rail 2 step              MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1462
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1462   1463   1464   1465   1466   1467   1468   1469   1470   1471   1472