Page 1469 - MISUMI SINGAPORE Economy Series
P. 1469

19
                        Slide Rails Three Step Slide Medium load Type (Width:36mm, Stainless Steel)


                                                 Representative model: C-SSRXN36Y12                LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  32%              Shipping
                                                       31.18               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                                                                               Pull-out: Unavailable
                                     Rail Length L±1                                               P.1383
                                         D                (15.9)
                                         C
                                            B                                                      Catches  Magnetic
                                              A
                  19.1                         111.1
                                                    25.4  12.7   Access Hole    5.3     4.5        P.1405
                              5.3      4.5                                      4.5  5.3
               35.3                                                                                 Locks

                          4.5      5.3            12.7       25.4
                                                                  111.1                            P.1414
                                                                     A
                                                                       B
                                                                         C                          Knobs
                                                       15.9               D
                                       Stroke ST±3                Rail Length L±1
                                                                                                   P.1431
                                                                                 Material:  Slide Rail: SUS304
          E The cross-sectional shapes may be slightly different due to the production batch.  Ball: SUS440C
                    Part Number       Rail Length    Stroke    A  B        C       D    Rated Load
                Type      Inch Length Mark  L     ST                                     (N/2 pcs)  Rails  Linear Slide
                              Y12        304.8   327.2           149.2   260.3    273.0   529
                                                                                                   P.1448
                              Y14        355.6   378.0    -      200.0   311.1    323.8   520
                              Y16        406.4   428.4           250.8   361.9    374.6   503
                              Y18        457.2   479.2   212.7   301.6   412.7    425.4   494       LED Lighting
            C-SSRXN36         Y20       508.0    530.0   238.1   352.4   463.5    476.2   476
                                                                                                   P.1466
                              Y22       558.8    580.8   263.5   403.2   514.3    527.0   450
                              Y24       609.6    631.6   288.9   454.0   565.1    577.8   432       Signal Towers
                              Y26       660.4    682.4   314.3   504.8   615.9    628.6   415
                              Y28       711.2    733.2   339.7   555.6   666.7    679.4   397
                                                                                                   P.1475
          E  Use M4 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · Inch Length Mark)
                           C-SSRXN36Y12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SSRXN36         Keyword  slide rail 3 step              MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1464
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1464   1465   1466   1467   1468   1469   1470   1471   1472   1473   1474