Page 1474 - MISUMI SINGAPORE Economy Series
P. 1474

19                   LED Lightings IP20 With Sensor Switch
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: C-LEDC-3-W  Shipping

           New
                                                  Save Up to
                                                                 80%
                                                  vs Standard Type
                                                       33.20
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days

                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383                                                  Sensing Switch
    Magnetic   Catches



   P.1405                                                          Cable Part Detail  φ4
                                          A (Light Emitting Part Length)
     Locks                                     L (Total Length)  Minimum bending radius R24


   P.1414                                                                   1500
                         34
                                           Mounting Part Accessories (Clip)
                          32.6
                                                      28.92
     Knobs                                                  12        Material:  Main Body:Aluminum Alloy
                                                         φ4                Front Cover: Polycarbonate
                                                                           Fixing Bracket: 304
   P.1431                                                             Surface Treatment  Main Body: Clear Anodized
                                                                           Cable: PVC
                                                                           Wire Washer: Polyolefin (Yellow)
    Linear Slide   Rails  Part Number  2Power    3Color  L  Luminous   Voltage   Current   Part Length    Range    Front Cover: Milky White Cover
                                                                  Light Emitting  Temperature
                                                            Input
                                                                                           Light
                                                     Input
                                                                                   Color
                                                                                 Temperature   Distribution
                                              Flux
   P.1448      1Type       (W)                (lm)   (V)     (A)     A      (°C)  (Kelvin K)  Angle
     LED Lighting           3           385   300           0.13A   275
   P.1466     C-LEDC        6    (White)  685  600   DC24   0.25A   575     -10   About 6000 About 12 0°
                                  W
                                                                            〜
     Signal Towers                                                          45

   P.1475                   9           985   900           0.37A   875

          *This product comes with a bayonet bracket. Please refer to the style in the size drawing. The bayonet can be mounted on the back of the light emitting part length display area.
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type)  -  2Power  -  3Color
                        C-LEDC      -    3     -    W
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LEDC            Keyword  led light                      MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1469                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1469   1470   1471   1472   1473   1474   1475   1476   1477   1478   1479