Page 1478 - MISUMI SINGAPORE Economy Series
P. 1478

19                   LED Lightings IP67 Low Profile Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: C-LEDT-5-W  Shipping

           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 76%
                                                       29.70
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days

                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383
    Magnetic   Catches           A (Light Emitting Part Length)  Cable Part Detail
                                                              1500

                                           P (Mounting Pitch)
   P.1405                                                                   φ6
                                             L (Total Length)
     Locks                37.5  60  8                      Minimum bending radius R24

                                           Side View of Mounting Part
   P.1414                                                             Material:  Main Body: Aluminum Alloy
                                                       (47.3)              Front Cover: Tempered Glass
                                                                           Fixing Bracket: 304
     Knobs                                     20 20  2                    Cable: PVC
                                                                           Set Screw: 304
                                                                      Surface Treatment:  Main Body: Clear Anodized
                                                120°
                                                                                Front Cover: Matte Finish
   P.1431    Part Number                                              Light     Fixing Bracket: Mirror Polishing
    Linear Slide   Rails  1Type  2Power    3Color Length    Pitch    Flux    Voltage   Current   Emitting Part   Temperature   Temperature   Distribution
                                                                                           Light
                                                               Input
                                      Total  Mounting Luminous  Input
                                                                                    Color
                                                                            Range
                                                                     Length
                           (W)
                                                          (V)
                                                                                           Angle
                                                                             (°C)
                                                                (A)
                                                                                  (Kelvin K)
                                              P
                                       L
                                                   (lm)
                                                                       A
   P.1448                  5           251   235   500         0.2A   166
     LED Lighting          10          337   321   1000        0.42A  252                About 110°
                                                                                            (Light
                                 W
   P.1466     C-LEDT       12  (White)  459  443   1200  DC24  0.5A   374  -10~45  About   Distribution
                                                                                   6000
                                                                                           Angle
     Signal Towers         15          549   533   1500        0.62A  464                 Adjustable)
   P.1475                  18          635   619   1800        0.75A  550
          *It is recommended to use U-shaped hole to install this product, and multiple uniform openings can be applied to a variety of installation environments.
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type)  -  2Power  -  3Color
                        C-LEDT      -    5     -    W
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LEDT            Keyword  led light                      MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1473                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1473   1474   1475   1476   1477   1478   1479   1480   1481   1482   1483