Page 1475 - MISUMI SINGAPORE Economy Series
P. 1475

19
                        LED Lightings IP20 Standard


           New                                   Representative model: C-LEDZ-5-W
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       20.90               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges


                                                                                                   P.1383

                                  A (Light Emitting Part Length)                                   P.1405

                                                                                                   Catches
                                                                                                     Magnetic
                                                                     Cable Part Detail  φ3.3
                                                P (Mounting Pitch)                  φ4              Locks
                                                    L (Total Length)

                                                                                                   P.1414
                         15.5  22                            Minimum bending radius R24
                           35
                                              Side View of Mounting Part        1500
                                                                      Material:  Main Body: Aluminum Alloy    Knobs
                                                                             Front Cover: Polycarbonate
                                                      5                    Fixing Bracket: 304
                                                                           Cable: PVC              P.1431
                                                                           Washer: Silicon Rubber
          E The dimension P (mounting pitch) is the distance from the waist-shaped hole to the waist   Surface Treatment  Main Body: Clear Anodized
           and cannot be used for positioning. Please be careful.               Front Cover: Milky White Cover
                                                         Input   Light Emitting Part   Temperature
                                                                                           Light
                                                                                   Color
                                                    Input
                                 Total  Mounting   Luminous
          Part Number  2Power    3Color Length    Pitch    Flux    Voltage   Current    Length    Range    Temperature   Distribution    Rails  Linear Slide
            1Type    (W)          L     P     (lm)  (V)   (A)      A       (°C)   (Kelvin K)  Angle
                                                                                                   P.1448
                      5          223   215    500        0.13A    190                               LED Lighting
                                                                           -10                     P.1466
           C-LEDZ     10    W    388   380    1000  DC24  0.25A   355       〜    About 6000  About
                           (White)                                                         120°
                                                                            45                      Signal Towers


                      15         554   545    1500       0.37A    521
                                                                                                   P.1475
          *It is recommended to use U-shaped hole to install this product. If you use a round hole, please pay attention to the screw size.
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type)  -  2Power  -  3Color
                        C-LEDZ      -    5     -    W
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LEDZ            Keyword  led light                      MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1470
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1470   1471   1472   1473   1474   1475   1476   1477   1478   1479   1480