Page 1476 - MISUMI SINGAPORE Economy Series
P. 1476

19                   LED Lightings IP67 Embedded Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: C-LEDR-10-W  Shipping

           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 66%
                                                       79.40
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days

                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                            B (Light Emitting Part Width)

   P.1383
    Magnetic   Catches              B (Light Emitting Part Width)  X View



   P.1405                       A (Light Emitting Part Length)

     Locks                                       P (Mounting Pitch)
                                Q             P1   L (Total Length)
                              W
   P.1414                                              Y View
                                                                X View
                                                                 h
                              Y View      6×M5  φ9
     Knobs                                            M8 Waterproof Joint
                           H
                                                           φ4       W1  Material Main Body:  Aluminum Alloy
                                                                                 Front Cover: Tempered Glass
   P.1431                           Minimum Bending Radius R24  1500  H1         Waterproof Joint: 304
                                                                                 Cable: PVC
    Linear Slide   Rails  Part Number  Total   Mounting Mounting Mounting  Light Emitting  Light Emitting   Front Cover: Matte Finish
                                        L1
                                                                                 Washer: Synthetic Rubber
                                                                      Surface Treatment  Main Body: Clear Anodized
                                                                                             h
                                                                                 L1
                                             H
                                        W
                           (W)
                                                             P1
                                                                    A
                                                       Q
                                                 P
                                                                            B
                                     L
   P.1448      1Type     2Power  3Color Length  Width Height  Pitch  Pitch  Pitch  Part Length  Part Width  217  W1  H1  10
     LED Lighting  C-LEDR  12  (White)  389  80  33.5  374  65  187  301   30.6  327  52  28.5 15.5
                                                                                     55
                                                                   183
                                                             133
                                                                           33
                                                       78
                           10
                                        90
                                            25
                                                                                         20
                                    286
                                                 266
                                W
   P.1466                  15       308  105 29.5  293  90  146.5  187     55    254  76  24.5 14.8
          *This product is an embedded fixed product. Please confirm whether H1 height and embedded space are sufficient.
     Signal Towers  Power   Luminous Flux    Input Voltage    Input Current    Temperature Range   Color Temperature   Light Distribution
                                                                                       Angle
                                                                          (Kelvin K)
                                                                (°C)
                                                    (A)
               (W)
                           (lm)
                                       (V)
               10
                          1000
                                                   0.43A
   P.1475      12         1200        DC24         0.5A        -10~45     About 6000  About 110°
               15         1500                     0.62A
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type)  -  2Power  -  3Color
                        C-LEDR      -    10    -    W
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LEDR            Keyword  led light                      MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1471                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1471   1472   1473   1474   1475   1476   1477   1478   1479   1480   1481