Page 1477 - MISUMI SINGAPORE Economy Series
P. 1477

19
                        LED Lightings IP67 Standard Type


           New                                   Representative model: C-LEDN-9-W
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
                                                       45.50               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges


                                    A (Light Emitting Part Length)  1500                           P.1383



                                                                    Cable Part Detail              Catches  Magnetic
                                               P (Mounting Pitch)              φ6                  P.1405
                                                  L (Total Length)
                             60.3                              Minimum bending radius R24
                                  8.3                                                               Locks
                                                Side View of Mounting Part
                               67
                                                     60
                                                                                                   P.1414
                                                              (67.8)
                                                          2           Material:  Main Body: Aluminum Alloy
                                                                           Front Cover: Tempered Glass
                                                    20 20                  Fixing Bracket: 304      Knobs
                                                    (168°)                  Cable: PVC
                                                                           Set Screw: 304
                                                                      Surface Treatment:  Main Body: Clear Anodized
                                                                                Front Cover: Matte Finish   P.1431
                                                                                 ixing Bracket: Mirror Polishing
                                                                                           Light
                                                               Input  Light Emitting  Temperature
                                                         Input
                                                                                    Color
                                      Total  Mounting  Luminous
             Part Number  2Power    3Color Length    Pitch    Flux    Voltage   Current   Part Length    Range    Temperature   Distribution    Rails  Linear Slide
               1Type       (W)         L      P    (lm)   (V)   (A)    A     (°C)  (Kelvin K)  Angle
                           9           356   344   900         0.37A  255                          P.1448
                           13          502   490   1300        0.54A  401                           LED Lighting
                                                                                         About 110°
                                                                                           (Light
              C-LEDN       17    W     560   548   1700  DC24  0.71A  459  -10~45  About   Distribution   P.1466
                               (White)
                                                                                   6000
                                                                                          Angle
                                                                                          Adjustable)
                           20          700   688   2000        0.83A  599                           Signal Towers
                                                                                                   P.1475
                           24          805   793   2400        1.00A  704
          *It is recommended to use U-shaped hole to install this product, and multiple uniform openings can be applied to a variety of installation environments.
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type)  -  2Power  -  3Color
                        C-LEDN      -    9     -    W
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LEDN            Keyword  led light                      MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1472
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1472   1473   1474   1475   1476   1477   1478   1479   1480   1481   1482