Page 1482 - MISUMI SINGAPORE Economy Series
P. 1482

19                   Signal Towers 3 Color-in One Module
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: E-MSM150RYG-S  Shipping

           New



                                                       13.00
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days


                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                                         φ85
   P.1383                                                                  P.C.D 49.6
    Magnetic   Catches                                  120°                      7



   P.1405                      133                                                12.8
                                                                                 3-M4
     Locks


   P.1414                       (13)                  φ7.9                       3-φ13.2
                                        φ83                           19.4
     Knobs                         Dimensional Drawing          Mounting Base


   P.1431       Model        Lampshade   Rated Voltage  Number of   Cover Color  Buzzer  Total Height
                                                    Layers
                             Dia. (mm)
                                                                                        (mm)
    Linear Slide   Rails  E-MSM150RYG-S  φ85  DC 24V  1       Transparent  Available     135
                        Model
          Example
   P.1448  Ordering  E-MSM150RYG-S
     LED Lighting  Installation Method       Wiring Diagram


   P.1466
     Signal Towers                               Red (R)

                                                 Yellow (Y)
   P.1475                                        Green (G)
                                                 Violet (VT)             Buzzer


                                          Gray (GY)   Fuse Steady        +  Power Supply
                                                                         -


          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MSM150RYG-S     Keyword  signal tower
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1477                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1477   1478   1479   1480   1481   1482   1483   1484   1485   1486   1487