Page 1483 - MISUMI SINGAPORE Economy Series
P. 1483

19
                        Signal Towers Straight


           New                                   Representative model: E-MSM320RYG-C
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                       14.70               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges

                                  φ53
                                                                                                   P.1383
                                                                         P.C.D 50.92
                                                           45°             P.C.D 45
                                         167       120°                       φ10                  Catches  Magnetic

                                                                                                   P.1405
                                                     90°

                                                                             5.50                   Locks
                                    φ16                                     3×2-R2.25
                                         147                                                       P.1414
                                                                           4×2-R2.25
                                                                        1
                                                               Mounting Base                        Knobs
                                  φ65
                         Lampshade Dia.   Rated   Number of                            Total Height   P.1431
               Model                             Lampshade     Color      Base   Buzzer
                            (mm)    Voltage  Layers                                       (mm)
          E-MSM320RYG-C     φ53     DC 24V   3     Color  Red · Yellow · Green Round Base Available  320  Rails  Linear Slide
          Ordering
          Example       Model                                                                      P.1448
                     E-MSM320RYG-C
          Installation Method                Wiring Diagram                                         LED Lighting

                    1                                          External Contacts                   P.1466
                    2
                    3                                                                               Signal Towers
                                              Red (R)
                                              Yellow (Y)             Layer 1
                                                                     Layer 2
                                              Green (G)              Layer 3                       P.1475
                                              Violet (VT)            Buzzer


                                      Gray (GY)   Fuse Steady         +  Power Supply
                                                                      -
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MSM320RYG-C     Keyword  signal tower
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1478
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1478   1479   1480   1481   1482   1483   1484   1485   1486   1487   1488