Page 1487 - MISUMI SINGAPORE Economy Series
P. 1487

Economy series  Product Overview  Product Overview                            Economy series
 Anti-Vibration Rubber Mounts                                     Anti-Vibration Rubber Mounts




 Economy series   vs Standard Type  QExample of Customer Use
 Saving
         · Suitable for the prevention and weakening of vibration phenomena generated by vibrating equipment. For
          example, anti-vibration rubber mount is often used to prevent the impact of external vibration factors on
 up to
 Anti-Vibration   80 %  precision equipment                                                        20
 Rubber Mounts      Compression                 Support                     Inclination            Mounts / Trims  Anti-Vibration Rubber
                                                 Shear
                                                                             Support
                     Support
 A well deserved
 cost-effective choice

 Various Categories                                                                                Rubber Mounts

 Cost-Effective and Durable                                                                          Anti-Vibration
 Stable Anti-Vibration Effect                                                                      P.1481
         QSelection Method                                                                          Trims

 QA variety of new installation types, with a complete range and full specifications
           QSTEP 1                                                                                 P.1489
 Both Ends  One End  Other  Determine spring constant
              · Assuming that the equipment is now vibrating in
                the vertical direction under force, The formula for
                the conductivity Tr is as follows:
                        u: Vibration ratio
 Appearance         f   f: Vibration number of the machine itself (Hz)
                 U=
                    fn  fn: The number of inherent vibrations during
                             machine damping (Hz)
 Threaded Type  Tapped Type  Tapped and Threaded  Threaded Type  Tapped Type  Anti-Collision Type Panel Mounting Type
                              F: Exciting force transmitted by
 MISUMI          Tr=  F  =  1  2      the machine to the base (N)  Example
                              Fo: Exciting force of the machine
 standard           FO   1-U        itself (N)
 product
              · Tr is the conductivity, and the vibration damping effect is   · The weight m of the vibration-damping
 MISUMI         available only when the conductivity is < 1, that is u > √2   machinery required by the customer is 100kg,
               * When u=2~4, that is, when the conductivity is 7%~33%,
 Economy         the vibration damping effect is the best  the number of vibrations f occurring in the
 series       · The anti-vibration rubber mount can be selected   machinery is 16Hz, and fn is 8Hz
                by calculating the appropriate spring constant Ks   Calculate according to the formula
                according to the following formula
 QSelection of high-quality rubber, fine workmanship,  QAdditional surface treatment for   (2π×16) ×100
                                                                   2
 to ensure vibration damping performance  longer service life  ks=  (2πf) m  m: Machine mass (kg)  ks=  2 ×1.4×1000  =180(N/mm)
                                                              2
                          2
                               α: When the Shore hardness of
                      2
 Generic products on the market*  MISUMI Economy series  · Test results after MISUMI economy series all passed the   u ×α×1000      natural rubber is 60,  The spring constant of 180N/mm is obtained.
                                   α is 1.4
 72 hour salt spray test with the same conditions
               * The above formula requires confirmation of the weight m of the
 Generic products on the market*  MISUMI Economy series  equipment above the anti-vibration rubber mount, the vibration
                number f of the machine itself and the desired vibration number
                fn (after vibration damping).
                                                       · Depending on how the equipment is mounted,
           QSTEP 2                                      two external threads are required.
                                                        Selected C-VV Series
             Select the appropriate installation type
             of anti-vibration rubber mount             Required thread specification M6,
 Rough rubber with bias, and   Materials imported from   QSTEP 3  height 20mm
 unstable performance  Vietnam, with accurate
 proportion and accurate load   Select the appropriate size of
 compression ratio, to ensure   anti-vibration rubber mount  Selected model: C-VV2520-18
 vibration damping effect  Visible red rust  No red rust
           Q Model Selection
 * Generic products on the market are similar products randomly purchased by
 our company from online or offline markets
 * The test data are obtained through testing by our company, which are for
 reference only.                                                                                  1482
   1482   1483   1484   1485   1486   1487   1488   1489   1490   1491   1492