Page 1489 - MISUMI SINGAPORE Economy Series
P. 1489

Anti-vibration Rubber Mounts Both Ends Tapped Type


                                                 Representative model: C-DD2020-6


                                                                                     Shipping
                                                        1.14               SGD 1 day               20
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%       Mounts / Trims  Anti-Vibration Rubber
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


                                                            H                                      Rubber Mounts  Anti-Vibration

                                                                   2-M×ℓ
                                                                                                   P.1481
                                                    D
                                                                            Material   :  Body: Rubber    Trims
                                                                                      Metal Fittings: Steel
                                                                            Hardness   : Shore A60
                                                                            Surface Treatment : Zinc Plating  P.1489
                                                                  Shore A60
           Part Number
                      Connecting    O.D. Height           Z Direction            X Direction  Rigidity
                        Thread    R  D  H   Allowable Load  Standard Load  Spring   Allowable Load  Ratio
           1Type  2No.    M                                            Constant
                                              N   {kgf}  N     {kgf}  N/mm {kgf/cm}  N  {kgf}  kx/kz
                 1413-4             14  13   215  21.5  37-204  3.7-20.4  73     47   4.7
                 1615-4   4     4   16  15   271  27.1  43-258  4.3-25.8  86     60   6    0.22
                 2015-6                      466  46.6  74-444  7.4-44.4  148    103  10.3
                 2020-6                 20   361  36.1  43-344  4.3-34.4  86     58   5.8  0.16
                 2025-6             20  25   299  29.9  29-285  2.9-28.5  57     54   5.4  0.18
                 2030-6                 30   239  23.9  19-228  1.9-22.8  38     38   3.8  0.16
                 2515-6   6     6       15   945  94.5  150-900  15-90   300     208  20.8  0.22
                 2520-6             25  20   815  81.5  97-776  9.7-77.6  194    163  16.3  0.2
                 2525-6                 25   625  62.5  60-595  6-59.5   119     112  11.2  0.18
                 2530-6                 30   561  56.1  45-534  4.5-53.4  89     90   9    0.16
           C-DD
                 3020-8                 20  1008  100.8  120-960  12-96  240     202  20.2  0.2
                 3025-8                 25   777  77.7  74-740  7.4-74   148     140  14   0.18
                 3030-8             30  30   725  72.5  58-690  5.8-69   115     116  11.6  0.16
                 3040-8   8     8       40   680  68   41-648  4.1-64.8  81      136  13.6  0.2
                 4020-8                 20  2134  213.4  254-2032 25.4-203.2  508  384  38.4  0.18
                 4028-8             40  28  1664  166.4  142-1585 14.2-158.5  283  266  26.6
                 4030-8                 30  1575  157.5  125-1500  12.5-150  250  252  25.2  0.16
                 4040-10                40  1161  116.1  79-1106  7.9-110.6  158  186  18.6
                 5030-10  10    10      30  2751  275.1  262-2620  26.2-262  524  605  60.5  0.22
                 5050-10            50  50  1869  186.9  89-1780  8.9-178  178   336  33.6  0.18
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          C-DD2020-6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-DD              Keyword  anti vib rubber                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1484
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1484   1485   1486   1487   1488   1489   1490   1491   1492   1493   1494