Page 1490 - MISUMI SINGAPORE Economy Series
P. 1490

Anti-vibration Rubber Mounts 1 Tapped Hole and 1 Threaded Stud Type


                                                 Representative model: C-VD2020-18
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   20                                                   1.04               SGD 1 day
    Anti-Vibration Rubber   Mounts / Trims       Volume Discount  Unit Price  50~99      100~

                                                                    1~49
                                                      Quantity
                                                                               15%
                                                      Discount
                                                                                         30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Anti-Vibration   Rubber Mounts                                H



   P.1481                                             M                   M×ℓ2
                                                D

                                                                            Material   :  Body: Rubber
    Trims
                                                                                      Metal Fittings: Steel
                                                       ℓ1                   Hardness   : Shore A60
   P.1489                                                                   Surface Treatment : Zinc Plating
                                                                  Shore A60
           Part Number
                      Connecting    O.D. Height          Z Direction            X Direction  Rigidity
                       Thread   R 1 R 2  D  H  Allowable Load  Standard Load  Spring   Allowable Load  Ratio
          1Type  2No.    M                                             Constant
                                             N    {kgf}  N     {kgf}  N/mm {kgf/cm}  N  {kgf}  kx/kz
                0808-6   3    6  3  8        121  12.1  36-115  3.6-11.5  72    24    2.4
                1008-10  4   10  4  10  8    123  12.3  37-117  3.7-11.7  73    25    2.5   0.2
                1615-10             16       268  26.8  43-225  4.3-22.5  85    64    6.4
                2015-18                 15   460   46  73-438  7.3-43.8  146    110   11   0.24
                2020-18             20  20   353  35.3  42-336  4.2-33.6  84    56    5.6  0.16
                2025-18                 25   294  29.4  28-280  2.8-28  56      53    5.3  0.18
                2030-18  6   18  6      30   239  23.9  19-228  1.9-22.8  38    38    3.8  0.16
                2515-18                 15  1235  123.5  147-1176 14.7-117.6  294  272  27.2  0.22
                2520-18             25  20   790   79  94-752  9.4-75.2  188    158  15.8   0.2
                2530-18                 30   536  53.6  43-510  4.3-51  85      86    8.6  0.16
          C-VD
                3015-20                 15  1203  120.3  191-1146 19.1-114.6  382  289  28.9  0.24
                3020-20                 20   941  94.1  112-896  11.2-89.6  224  188  18.8  0.2
                3025-20      20     30  25   751  75.1  72-715  7.2-71.5  143   128  12.8  0.17
                3030-20  8       8      30   706  70.6  56-672  5.6-67.2  112   113  11.3  0.16
                4020-23                 20  2075  207.5  247-1976 24.7-197.6  494  415  41.5  0.2
                4025-23      23     40  25  1827  182.7  174-1740 17.4-174  348  329  32.9  0.18
                4030-23                 30  1550  155  123-1476 12.3-147.6  246  248  24.8  0.16
                4040-25                 40  1285  128.5  77-1224  7.7-122.4  153  231  23.1  0.18
                5030-25  10  25 10      30  3251  325.1  258-3096 25.8-309.6  516  715  71.5  0.22
                5050-25             50  50  1817  181.7  87-1730  8.7-173  173  363  36.3   0.2
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2No.)
                        C-VD2020-18
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-VD              Keyword  anti vib rubber                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1485                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1485   1486   1487   1488   1489   1490   1491   1492   1493   1494   1495