Page 1491 - MISUMI SINGAPORE Economy Series
P. 1491

Anti-vibration Rubber Mounts Male Thread on One Side


                                                 Representative model: C-VE2020-18


                                                                                     Shipping
                                                        0.80               SGD 1 day               20
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
                                                      Discount    Unit Price   15%       30%       Mounts / Trims  Anti-Vibration Rubber
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                                                                    H

                                                        M                                          Rubber Mounts  Anti-Vibration
                                                                                                   P.1481
                                                  D

                                                                            Material   :  Body: Rubber    Trims
                                                         ℓ                            Metal Fittings: Steel
                                                                            Hardness   : Shore A60
                                                                            Surface Treatment : Zinc Plating  P.1489
                                                                  Shore A60
           Part Number
                      Connecting    O.D. Height          Z Direction            X Direction  Rigidity
                       Thread    R  D   H  Allowable Load  Standard Load  Spring   Allowable Load  Ratio
          1Type  2No.    M                                            Constant
                                             N    {kgf}  N    {kgf}  N/mm {kgf/cm}  N  {kgf}  kx/kz
                0808-6   3      6  8         92   9.2   28-88  2.8-8.8  55      18    1.8   0.2
                1508-10  4     10  15   8    395  39.5  120-376  12-37.6  235   95    9.5
                1615-10            16   15   258  25.8  40-246  4-24.6  82      62    6.2  0.24
                2008-18                 8    588  58.8  180-560  18-56  350     141  14.1
                2015-18            20   15   447  44.7  70-426  7-42.6  142     72    7.2  0.16
                2020-18                 20   340   34  40-324  4-32.4   81      61    6.1  0.18
                2030-18  6     18       30   233  23.3  20-222  2-22.2  37      37    3.7  0.16
                2515-18                 15   594  59.4  190-566  19-56.6  283   131  13.1  0.22
                2520-18            25   20   760   76  90-724  9-72.4   181     152  15.2   0.2
                2530-18                 30   510   51  40-486  4-48.6   81      82    8.2  0.16
          C-VE
                3015-20                 15  1175  117.5 190-1119 19-111.9  373  282  28.2  0.24
                3020-20                 20  1000  100  140-952  14-95.2  238    200   20    0.2
                3025-20        20  30   25   725  72.5  70-690  7-69    138     123  12.3  0.17
                3030-20  8              30   680   68  60-648  6-64.8   108     109  10.9  0.16
                4020-23                 20  2020  202  240-1924 24-192.4  481   404  40.4   0.2
                4025-23        23  40   25  1774  177.4 338-1690 33.8-169  338  319  31.9  0.18
                4030-23                 30  1499  149.9 120-1428 12-142.8  238  270   27
                4040-25                 40  1260  126  80-1200  8-120   150     202  20.2  0.16
                5030-25  10    25       30  3150  315  250-3000 25-300  500     567  56.7  0.18
                5050-25            50   50  1420  142  90-1352  9-135.2  169    284  28.4   0.2
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                         C-VE2020-18
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-VE              Keyword  anti vib rubber                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1486
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1486   1487   1488   1489   1490   1491   1492   1493   1494   1495   1496