Page 1488 - MISUMI SINGAPORE Economy Series
P. 1488

Anti-vibration Rubber Mounts Both Ends Threaded Type


                                                 Representative model: C-VV2020-18
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                                                        from
   20                                                   0.96               SGD 1 day
    Anti-Vibration Rubber   Mounts / Trims       Volume Discount  Unit Price  200~299    300~

                                                                    1~199
                                                      Quantity
                                                                                         30%
                                                                               15%
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Anti-Vibration   Rubber Mounts                          H        2-M



   P.1481
                                            D

                                                                            Material   :  Body: Rubber
                                                                      ℓ               Metal Fittings: Steel
    Trims
                                                                            Hardness   : Shore A60
   P.1489                                                                   Surface Treatment : Zinc Plating
                                                                   Shore A60
            Part Number
                        Connecting    O.D. Height          Z Direction           X Direction  Rigidity
                          Thread    R  D  H   Allowable Load  Standard Load  Spring   Allowable Load  Ratio
           1Type   2No.    M                                           Constant
                                               N   {kgf}  N     {kgf}  N/mm {kgf/cm}  N  {kgf}  kx/kz
                  0808-6    3     6   8        92   9.2  28-88  2.8-8.8  55      18   1.8
                  1508-10   4    10  15   8    120  12  36-116  3.6-11.6  72     24   2.4   0.2
                  1615-10            16   15   258  25.8  40-246  4-24.6  82     62   6.2
                  2008-18                 8    588  58.8  180-560  18-56  350    141  14.1  0.24
                  2015-18            20   15   447  44.7  70-426  7-42.6  142    72   7.2  0.16
                  2020-18                 20   340  34  40-324  4-32.4   81      61   6.1  0.18
                  2030-18   6    18       30   233  23.3  20-222  2-22.2  37     37   3.7  0.16
                  2515-18                 15   594  59.4  190-566  19-56.6  283  131  13.1  0.22
                  2520-18            25   20   760  76  90-724  9-72.4   181     152  15.2  0.2
                  2530-18                 30   510  51  40-486  4-48.6   81      82   8.2  0.16
           C-VV
                  3015-20                 15  1175  117.5 190-1119 19-111.9  373  282  28.2  0.24
                  3020-20                 20  1000  100  140-952  14-95.2  238   200  20    0.2
                  3025-20        20  30   25   725  72.5  70-690  7-69   138     123  12.3  0.17
                  3030-20   8             30   680  68  60-648  6-64.8   108     109  10.9  0.16
                  4020-23                 20  2020  202  240-1924 24-192.4  481  404  40.4  0.2
                  4025-23        23  40   25  1774  177.4 338-1690 33.8-169  338  319  31.9  0.18
                  4030-23                 30  1499  149.9 120-1428 12-142.8  238  270  27
                  4040-25                 40  1260  126  80-1200  8-120  150     202  20.2  0.16
                  5030-25  10    25       30  3150  315  250-3000 25-300  500    567  56.7  0.18
                  5050-25            50   50  1420  142  90-1352  9-135.2  169   284  28.4  0.2
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                         C-VV2020-18
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-VV              Keyword  anti vib rubber                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1483                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1483   1484   1485   1486   1487   1488   1489   1490   1491   1492   1493