Page 1473 - MISUMI SINGAPORE Economy Series
P. 1473

19
                        LED Lightings IP65 General Use


           New                                   Representative model: E-LED-300
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                       11.00               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges


                                                                                                   P.1383




                                                                                                   Catches
                                                                                                     Magnetic
                                                       L2                                          P.1405
                                                         L

                                 21  7                                                              Locks
                                     5
                                   30
                                                                                    Main Body: Aluminum Alloy    P.1414
                                                                                    Front Cover: Polycarbonate
                                                                                  Cable: PVC
                                                                  Power   Color   Light
                           Input Current    Input   Total   Protection                              Knobs
              Part Number     (A)   Voltage  Length L  L2  Rating  Consumption  temperature Distribution  Accessories
                                                                    (W)  (Kelvin K)  Angle
              E-LED-300      0.29A           300   288             7     About          Buckle×2   P.1431
                                     DC24                 IP65                About 120°  Self-tapping
              E-LED-500       0.5A           500   488             12    6500           Screw×2
          Ordering                                                                                 Rails  Linear Slide
          Example     Part Number
                       E-LED-300
                                                                                                   P.1448




                                                                                                   P.1466
                                                                                                    LED Lighting




                                                                                                    Signal Towers
                                                                                                   P.1475
                  Mounting Method 1 Nut Installation       Mounting Method 2 Light Clip Installation

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-LED-300         Keyword  led light                      MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1468
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1468   1469   1470   1471   1472   1473   1474   1475   1476   1477   1478