Page 1470 - MISUMI SINGAPORE Economy Series
P. 1470

19                   Slide Rails Three Step Slide Heavy load Type (Width:51mm, Steel)
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-SRH51Y12  Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 37%
                                                       20.04
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383
                                       Stroke ST±3                    Rail Length L±0.8
    Magnetic   Catches    19.1          B  C                19.1         F  G



   P.1405        12.7           A                                 D   E
                                  5.3    Guide Rod            25.4               6-5.3
     Locks    51.5
                                      4.5
   P.1414                                            Access Hole                   6-4.5
                        Separation Spring (Plate Spring)      Rubber Cushion
     Knobs


          E The picture above shows the Pull-out Type.                          Material: Steel(Q235)
   P.1431  E The cross-sectional shapes may be slightly different due to the production batch.  Surface Treatment: Zinc Plating
    Linear Slide   Rails  Type Part Number Inch Length Mark  Length L  ST  Slide Unavailable Type Slide Type  C  D  E  F  G  (N/2 pcs)
                                                                                           Rated
                                          Rail   Stroke
                                                                                           Load
                                                           A
                                                                B
                                                  A
                                                       B
   P.1448                        Y12     304.8 330.2 76.2 177.8 76.2  -  254.0 76.2 190.5 241.3 266.7  759
                                 Y14
                                         355.6 381.0 101.6 203.2 127.0
                                                                                           733
                                                                   304.8 88.9 215.9 292.1 317.5
     LED Lighting  (Slide Unavailable Type)  Y18  457.2 482.6 127.0 279.4 177.8 368.3 406.4 127.0 292.1 393.7 419.1  653
                                         406.4 431.8 127.0 228.6 152.4 317.5 355.6 127.0 241.3 342.9 368.3
                                 Y16
                                                                                           689
               C-SRH51
                                 Y20
                                         508.0 533.4 152.4 304.8 152.4 419.1 457.2 152.4 317.5 444.5 469.9
                                                                                           635
                (Slide Type)
   P.1466      C-SRRH51          Y22     558.8 584.2 177.8 330.2  177.8  469.9 508.0  177.8  342.9 495.3 520.7  617
                                         609.6 635.0 177.8 381.0
                                                                                           591
                                 Y24
                                                               520.7 558.8
                                                                            393.7 546.1 571.5
                                 Y26
     Signal Towers  E  Use M4 round head screws or small clamping screws for mounting slide rails.  547
                                                                                           565
                                         660.4 685.8 203.2 406.4 203.2 571.5 609.6 203.2 419.1 596.9 622.3
                                         711.2 736.6 228.6 431.8 228.6 622.3 660.4 228.6 444.5 647.7 673.1
                                 Y28
   P.1475  E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · Inch Length Mark)
                            C-SRH51Y12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SRH51           Keyword  slide rail 3 step              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1465                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1465   1466   1467   1468   1469   1470   1471   1472   1473   1474   1475