Page 1468 - MISUMI SINGAPORE Economy Series
P. 1468

19                   Slide Rails Three Step Slide Medium load Type (Width:36mm, Steel)
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-SRX36Y18  Shipping



                                                  Save Up to
                                                                 33%
                                                  vs Standard Type
                                                       17.28
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                               Pull-out: Unavailable
   P.1383                                                            Rail Length L±0.8
                                                        15.9              D
    Magnetic   Catches                                                 B  C


                   19.1  4.5     5.3                             111.1  A      5.3  4.5
   P.1405                                         12.7      25.4

     Locks      35.3
                              5.3  4.5              25.4      12.7             4.5   5.3
   P.1414                                      111.1                              Buffering
                                             A            Access Hole
                                           B
     Knobs                              D C              15.9
                                                                           +6
                                    Rail Length L±0.8                Stroke ST  -3
   P.1431  E The cross-sectional shapes may be slightly different due to the production batch.  Material: Steel(Q235)
    Linear Slide   Rails  Type  Part Number  Rail Length    Stroke    A  B  C      D    Rated Load
                                                                                Surface Treatment: Zinc Plating
                                                 ST
                                          L
                                                                                        (N/2 pcs)
                         Inch Length Mark
   P.1448                     Y12       304.8   324.2     -      149.2   260.3   273.0    495
                                                                                 323.8
                                                                 200.0
                                                                         311.1
                                                                                          476
                                                375.4
                                        355.6
                              Y14
     LED Lighting             Y16       406.4   424.6    212.7   250.8   361.9   374.6    450
                                                                                          415
                                                                         412.7
                                                                 301.6
                                                                                 425.4
                              Y18
                                        457.2
                                                475.8
   P.1466    C-SRX36          Y20       508.0   527.0    238.1   352.4   463.5   476.2    406
                              Y22       558.8   578.2    263.5   403.2   514.3   527.0    362
     Signal Towers            Y24       609.6   629.4    288.9   454.0   565.1   577.8    318
                                                                 504.8
                              Y26
                                        660.4
                                                678.6
                                                                                          300
                                                                         615.9
                                                         314.3
                                                                                 628.6
   P.1475                     Y28       711.2   729.8    339.7   555.6   666.7   679.4    265
          E  Use M4 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · Inch Length Mark)
                            C-SRX36Y18
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SRX36           Keyword  slide rail 3 step              MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1463                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1463   1464   1465   1466   1467   1468   1469   1470   1471   1472   1473