Page 1464 - MISUMI SINGAPORE Economy Series
P. 1464

19                   Slide Rails Three Step Slide Light load Type (Width:27mm, Steel)
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-SRXY27200  Shipping



                                                  Save Up to
                                                                 57%
                                                  vs Standard Type
                                                       12.34
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383
                                                                               Pull-out: Unavailable
    Magnetic   Catches                 Stroke ST±3   20      20       Rail Length L±0.8
                                        B
                                                                           B
   P.1405                                A  100                      100  A
                  19.1                            20            20
     Locks                                                 8.9              4.2
               27
   P.1414
                                                    Access Hole  11.5       6     2-φ4.5
     Knobs


                                                                                Material: Steel(Q235)
   P.1431  E The cross-sectional shapes may be slightly different due to the production batch.  Surface Treatment: Zinc Plating
    Linear Slide   Rails  Type       Rail Length L   Stroke ST    140        160      Rated Load
                          Part Number
                                                                              B
                                                                   A
                                                                                       (N/2 pcs)
                                         200
                                                                                         336
                                                      228.8
   P.1448                                250          276.2       190        210         327
     LED Lighting  C-SRXY27              300          327.2       240        260         318
                                                      376.4
                                                                             310
                                                                                         300
                                         350
                                                                  290
   P.1466                                400          425.6       340        360         283
                                         450
                                                                  390
                                                                             410
     Signal Towers                       500          524.0       440        460         248
                                                      474.8
                                                                                         265
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
   P.1475  E  Use M4 round head screws or small clamping screws for mounting slide rails.
          Ordering
          Example  Part Number (Type · L)
                      C-SRXY27200
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-SRXY27          Keyword  slide rail 3 step
                                                                                      Economy series



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1459                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1459   1460   1461   1462   1463   1464   1465   1466   1467   1468   1469