Page 1458 - MISUMI SINGAPORE Economy Series
P. 1458

19                   Slide Rails Three Step Slide Light load Type (Width:20mm, Steel)
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-SRXY20300  Shipping






                                                       18.61
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days


                                                      Quantity         2~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                               Stroke ST
   P.1383                      L D             20    20              D L
    Magnetic   Catches          C  B  A                        A  B  C



   P.1405                               100  15        15  100  3.2                    4-φ3.2

     Locks                                                         4


   P.1414
                                  20
     Knobs


   P.1431                                 16                                    Material: Steel(Q235)
    Linear Slide   Rails  Type  Part Number  Stroke ST  A     B        C         D     Rated Load
                                                                                Surface Treatment: Zinc Plating
                                                                                        (N/2 pcs)
                          Rail Length L
   P.1448                    200          231                 -        145      160       167
     LED Lighting            300          329       -        160       245      260
                                                                                210
                             250
                                          280
                                                                       195
                                                                                          186
   P.1466   C-SRXY20         350          379                210       295      310       196
     Signal Towers           400          428      205       260       345      360       181

                             450
                                          477
                                                                       395
                                                             310
                                                                                410
                                                                                          157
   P.1475                    500          526      230       360       445      460       127
          E  Use M3 round head screws or small clamping screws for mounting slide rails.
          E  When it is installed horizontally, the load capacity is reduced to about 25% of the rated value (reference).
          Ordering
          Example  Part Number (Type · L)
                      C-SRXY20300
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SRXY20          Keyword  slide rail 3 step              MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1453                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1453   1454   1455   1456   1457   1458   1459   1460   1461   1462   1463