Page 1450 - MISUMI SINGAPORE Economy Series
P. 1450

19                   Heptagonal Knob Female Thread
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NLZT6  Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 60%
                                                        1.09
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383
                                                               Lf
                                    2M
    Magnetic   Catches


   P.1405                                                 D1               d

     Locks                                                     h

                                             D                    H
   P.1414
     Knobs


                                                                            Material:   Knob Body: Phenolic Resin
                                                                                 Threaded Part: Brass (Insert)
   P.1431                                                                   Main Body Color: Black
    Linear Slide   Rails  1Type  Part Number  2Thread M  D  D1    H        h       Lf      d



   P.1448                              6          25      16      20       9       12      8
     LED Lighting  C-NLZT              8          32      18      26      13       20      9



   P.1466                             10          40      22      29      14               11
                                                                                   25
     Signal Towers                    12          50      29      32      15               15



                    Part Number (1Type · 2M)
   P.1475  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Example
                           C-NLZT6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NLZT            Keyword  heptagonal knob                MISUMI
                                                                                      Economy series







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1445                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1445   1446   1447   1448   1449   1450   1451   1452   1453   1454   1455