Page 1446 - MISUMI SINGAPORE Economy Series
P. 1446

19                   Triangular Arch Knobs
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NSJGM5-10  Shipping



                                                  Save Up to
                                                                 58%
                                                  vs Standard Type
                                                        1.13
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                         Body
           Type
                Threaded Part
                         Material  Material  Thread
                                     Surface Treatment
   P.1383  C-NSJGM Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating
                               Brass
                 Tapped Type
                                          -
          C-NSJGF
    Magnetic   Catches  C-NSJGM (Threaded Type)
                                                       D1  2M
   P.1405
     Locks                                                         h
                                       D                      3L     H
   P.1414
          C-NSJGF (Tapped Type)
                                                                 Lf
                             2M
     Knobs
                                                            D1
   P.1431
    Linear Slide   Rails                                         h




   P.1448  QThreaded Type           D                             H
     LED Lighting  1Type   2Thread M   10  3Length L Selection  25      14       D1        h 7
                   Part Number
                                                               D
                                                                        H
                                                  25
                                            20
                              5
                                                                                 14
   P.1466    C-NSJGM          6 8           20    25    30     32       19       17       10
                                                                                 22
                                                                        21
                                                  25
                                                        30
                                            20
                                                               40
     Signal Towers  QTapped Type
                   Part Number
   P.1475      1Type       2Thread M           Lf              D        H        D1        h
                              5                10              25       14       14        7
             C-NSJGF          6                12              32       19       17       10
                              8                16              40       21       22
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3L
                          C-NSJGM5        -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NSJGM           Keyword  arch knob                        Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1441                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1441   1442   1443   1444   1445   1446   1447   1448   1449   1450   1451