Page 1442 - MISUMI SINGAPORE Economy Series
P. 1442

19                   Straight Grained Knobs
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NZWM4-10  Shipping



                                                  Save Up to
                                                                 80%
                                                  vs Standard Type
                                                        0.62
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~199    200~299     300~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                         Body
                Threaded Part
           Type
                                     Surface Treatment
                         Material  Material  Thread
   P.1383  C-NZWM  Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating  h
                                          -
          C-NZWF
                               Brass
                 Tapped Type
    Magnetic   Catches  C-NZWM (Threaded Type)
                                                    D1  2M
   P.1405
     Locks
          C-NZWF (Tapped Type)        D                     3L      H
                                                                  Lf
   P.1414
                               2M
     Knobs


                                                            D1
   P.1431
    Linear Slide   Rails                                         h




   P.1448  QThreaded Type             D   3Length L Selection    D  H     H       D1       h
                   Part Number
     LED Lighting  1Type   2Thread M   10    15     20           15.5    10.5     11.5    4.5
                              4
                                                                                           2
                                             15
                                                    20
                                       10
                              5
                                                                         13.5
                                                                                  14
                                                                 20
   P.1466     C-NZWM          6        10    15     20           24.5     16      16.5     5
                              8              15     20    25     32       20      18      6.5
     Signal Towers  QTapped Type                 Lf              D        H       D1       h
                   Part Number
                              4
   P.1475      1Type       2Thread M             7               15.5    10.5     11.5     2
                              5                  9               20      13.5     14      4.5
              C-NZWF
                              6                 11               24.5     16      16.5     5
                              8                 15               32       20      18      6.5
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3L
                          C-NZWM4        -   10
         How to search   Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                   Type  C-NZWM            Keyword  grained knob
                                                                                     Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1437                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1437   1438   1439   1440   1441   1442   1443   1444   1445   1446   1447