Page 1443 - MISUMI SINGAPORE Economy Series
P. 1443

19
                        Disc Knobs


                                                 Representative model: C-NDXF5                     LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  72%              Shipping
                                                        1.04               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
           Type  Threaded Part  Body  Thread
                         Material  Material  Surface Treatment
          C-NDXM  Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating                         P.1383
          C-NDXF  Tapped Type  Brass      -                      3L       H
                                                                       h
          C-NDXM (Threaded Type)                                                                   Catches  Magnetic


                                                          D1  2M                                   P.1405



          C-NDXF (Tapped Type)              D                                                       Locks
                                                                       Lf                          P.1414
                                   2M                                                               Knobs


                                                                  D1                               P.1431


                                                                      h                            Rails  Linear Slide
                                           D                             H
          QThreaded Type                                                                           P.1448
                   Part Number            3Length L Selection    D        H                h
               1Type       2Thread M                                              D1
                              4        10    15     20           20      15.5     14       5        LED Lighting
                              5        10    15     20
              C-NDXM
                              6              15     20    30     24.5    18.5     16       7       P.1466
                              8              15     20    30     32       22      20       9
          QTapped Type
                   Part Number                                                                      Signal Towers
                                                 Lf              D        H       D1       h
               1Type       2Thread M
                              4                  7                                                 P.1475
                              5                  9               20      15.5     14       5
              C-NDXF
                              6                 11               24.5    18.5     16       7
                              8                 15               32       22      20       9
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3L
                          C-NDXM5         -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NDXM            Keyword  disc knob
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1438
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1438   1439   1440   1441   1442   1443   1444   1445   1446   1447   1448