Page 1448 - MISUMI SINGAPORE Economy Series
P. 1448

19                   Six Lobed Knobs
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NLJF8  Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 51%
                                                        1.96
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                         Body
           Type
                Threaded Part
                                     Surface Treatment
                         Material  Material  Thread
   P.1383  C-NLJM  Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating
          C-NLJF
                                          -
                               Brass
                 Tapped Type
    Magnetic   Catches  C-NLJM (Threaded Type)
   P.1405                                       D         D1  2M
     Locks                                                        h

                                                              3L    H
   P.1414
          C-NLJF (Tapped Type)  2M                               Lf
     Knobs


   P.1431                                      D             D1
    Linear Slide   Rails                                          h




   P.1448  QThreaded Type                                          H
     LED Lighting  1Type  Part Number 2Thread M  3Length L Selection  D   D1      H        h


              C-NLJM
   P.1466  QTapped Type         8           10         15        58       27      34       18
     Signal Towers  1Type  Part Number 2Thread M  Lf             D        D1      H        h



   P.1475                       8                 16
              C-NLJF           10                 18             58       27      34       18

                               12                 25

          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example   Part Number (1Type · 2M)  -  3L
                           C-NLJM8        -  10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NLJM            Keyword  six lobed knob
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1443                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1443   1444   1445   1446   1447   1448   1449   1450   1451   1452   1453