Page 1452 - MISUMI SINGAPORE Economy Series
P. 1452

19                   Octagonal Knobs
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NBJF10  Shipping



                                                  Save Up to
                                                                 64%
                                                  vs Standard Type
                                                        1.71
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                         Body
           Type
                Threaded Part
                                     Surface Treatment
                         Material  Material  Thread
   P.1383  C-NBJM  Threaded Type  Phenolic  Steel(Q235)  White Zinc Plating
          C-NBJF
                               Brass
                 Tapped Type
                                          -
    Magnetic   Catches  C-NBJM (Threaded Type)
                                                        D1  2M
   P.1405
     Locks                                                          h
                                     D                        3L     H
   P.1414
                              2M                                    Lf
          C-NBJF (Tapped Type)
     Knobs

   P.1431                                                      D1
    Linear Slide   Rails                                            h




   P.1448  QThreaded Type             D                               H
     LED Lighting  1Type     2Thread M     3Length L Selection   D        H       D1       h
                    Part Number

   P.1466      C-NBJM            10         15         25        40       25      21       14
     Signal Towers  QTapped Type Part Number
                                            15
                                                       25
                                                                                  25
                                 12
                                                                 50
   P.1475       1Type        2Thread M            Lf             D        H       D1       h
                                 10               17             40               21
               C-NBJF                                                     25               14
                                 12               21             50               25
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3L
                          C-NBJM10        -  15
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NBJM            Keyword  octagonal knob                   Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1447                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1447   1448   1449   1450   1451   1452   1453   1454   1455   1456   1457