Page 1426 - MISUMI SINGAPORE Economy Series
P. 1426

19                   Cylindrical Locks Butterfly Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: E-DY-18-D  Shipping

           New



                                                        5.10
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days


                                                      Quantity      4~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                50                Panel Opening Dimensions
   P.1383                                                                19.5   φ22.5
    Magnetic   Catches  M22 Anti-loosening Washer


                                                        2H
   P.1405

     Locks


   P.1414                          90°
     Knobs                                             Plug Type       3Plug Type



   P.1431                        19
    Linear Slide   Rails                 45                       D(With Plug) W(Without Plug)


                                                                          Material: Zinc Alloy
                                                                             3Plug Type
   P.1448             1Type                        2H                     Surface Treatment: Bright Chromate Plating
     LED Lighting     E-DY                          18                        (With Plug)
                                                                                 D
                                                                                 W
   P.1466  EOnly locks with plugs come with toothed washers                  (Without Plug)
          ELocks with plugs are all equipped with two keys
     Signal Towers  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                   - 3Plug Type
                    Part Number (1Type)
                                    -
                                      2Stop Height H
          Example
                         E-DY
                                                        D
                                           18
                                                   -
                                    -
   P.1475  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-DY              Keyword  door lock                        Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1421                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1421   1422   1423   1424   1425   1426   1427   1428   1429   1430   1431