Page 1422 - MISUMI SINGAPORE Economy Series
P. 1422

19                   Cylindrical Locks Stainless Steel Standard
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: E-PYS-18-T  Shipping

           New



                                                        8.10
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days


                                                      Quantity         2~29            30~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                       No Accessories             4L (With Handle)          Panel Opening Dimensions
   P.1383                         M22                    45                       20.1
                          36      Anti-loosening       28         2.4                    φ22.5
    Magnetic   Catches  3.9                     3.9               16
                          28
                                  Washer

   P.1405   2H     18                    2H     18
                   h                            h
     Locks

                 90°                          90°
   P.1414
     Knobs                                                                      3Plug Type


           19                           19
   P.1431
    Linear Slide   Rails  45    Plug Type        45            Plug Type  Straight Plug  Wing Plug  Triangle Plug
                                                                          S
                                                                                   D
                                                                                            T
                                                                                  Surface Treatment: Buffed
   P.1448       1Type             2H             3Plug Type      4Accessories     Material: SUS304
                                                                                       h
     LED Lighting                  18           (Straight Plug)                       10
                                                                                       0
                                                    S
                                   24
                                                                                       6
                                   28
                                                                      -
   P.1466       E-PYS              18            (Wing Plug)    (No Accessories)       0 6
                                                    D
                                   24
     Signal Towers                 28               T              (Handles)          10
                                                                     L
                                                                                       0
                                   18
                                   24
                                                                                       6
   P.1475                          28           (Triangle Plug)                       10
          EThe straight plug is not equipped with a key and can be unlocked with a coin.
          EThe locks with wing cylinder and triangle cylinder are equipped with a key
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example   Part Number (1Type)  -  2Stop Height H  - 3Plug Type -  4Accessories
                         E-PYS      -      18     -     T
                         E-PYS      -      18     -     T     -     L
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-PYS             Keyword  door lock                      MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1417                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1417   1418   1419   1420   1421   1422   1423   1424   1425   1426   1427