Page 1420 - MISUMI SINGAPORE Economy Series
P. 1420

19      Economy series      Product Overview
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  QAdvantages of MISUMI economy series locks
           Locks





          · MISUMI economical series locks have undergone various third-party tests such as the number of insertion and
           removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality   :www.bttwuxi.com
           and enabling more worry-free use.
     Handles  QLock Service Life Test                 QLock Load Strength Test

            Test Model: E-PAD-117-D-B                   Test Model: E-PAD-117-D-B
   P.1367                                                                                          (2022-03-10~2023-03-09)
                        Test Site Picture                            Test Site Picture
     Hinges                                                                                                -mail:ruifengli@bttwuxi.com Web


   P.1383                                                                                      (2022 -03-10~2023 -03-09)   (2022 -05-18~2023 -05-17)
    Magnetic   Catches                                                                                              Page: 3 of 6



   P.1405                                                                                                1

     Locks                                          1


   P.1414                                                           3                            RSD-030-22   CTS-EF   YG-200E   Hotline:13585765746      Fax:(0510) 8873 9885      E
     Knobs                                                              ---  1



   P.1431    BTT20220809098C  1
    Linear Slide   Rails  Report No. BTT20220809098C  )      1




   P.1448  The key insertion, rotation, and withdrawal are defined   Strength test: The maximum pressure is 47.87KN
                       (
                                                           2.
     LED Lighting  as one operation, and after 1000 operations, both the   No deformation damage, high strength, and not easy
                    1.
                                                       to deform.
          key and plug work properly.
   P.1466  QToothed washers added for more secure installation
     Signal Towers  Difficulties  Generic products on the market  MISUMI Economy series



                                                       process is added to stainless steel products, resulting in a brighter surface.
                   of grinding treatment, the surface of stainless steel products is not bright enough.
   P.1475    in use  With no anti-loosening measures, the lock is easy to loosen during use.Due to absence   Toothed washers are added to ensure secure lock installation.Grinding










                                                                                      Toothed
                                                                                      washer



          * Generic products on the market are similar products randomly purchased by our company from online or offline markets
   1415
   1415   1416   1417   1418   1419   1420   1421   1422   1423   1424   1425