Page 1415 - MISUMI SINGAPORE Economy Series
P. 1415

19
                        Resin Magnetic Catch Round Embedded Type


           New                                   Representative model: C-MCBR1
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  64%              Shipping
                                                        1.26               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
          No.  Part Name  Material  Surface Treatment
           1    Case      PP        -
           2  Magnetic Yoke  Steel(Q235)  Zinc Plating                                             P.1383
           3    Magnet   Ferrite    -

                                                    1                  2    3                      Catches  Magnetic

                                                                                                   P.1405

                             D                            d                                         Locks


                                                                                                   P.1414
                                           H                                                        Knobs


                     Part Number            Retention
                                             Force       D          d          H       Case Color  P.1431
               1Type           2No.           (N)

                                 1                                                      Brown      Rails  Linear Slide

                                              38         14         11        15.3                 P.1448
                                 2                                                       Black      LED Lighting

              C-MCBR
                                                                                                   P.1466
                                 3                                                      Brown
                                              57         16         13        18.3                  Signal Towers

                                 4                                                       Black     P.1475


          Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          C-MCBR1
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MCBR            Keyword  magnet catch                   MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1410
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1410   1411   1412   1413   1414   1415   1416   1417   1418   1419   1420