Page 1421 - MISUMI SINGAPORE Economy Series
P. 1421

19
                        Cylindrical Locks Standard


           New                                   Representative model: E-PY-28-T
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                        3.00               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      4~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                      No Accessories              4L (With Handle)         Panel Opening Dimensions
                                                        45                        20.1             P.1383
                          36                           28        2.4                     φ22.5
                   3.9    28     M22 Anti-loosening Washer
                                                                 16                                Catches  Magnetic
            2H     18                     2H     18                                                P.1405

                   h                             h                                                  Locks


                90°
                                            90°                                                    P.1414

                                                                                3Plug Type          Knobs

          19                            19                                                         P.1431


                                                                                  D
                                                                          S
                                                                                            T
                   45           Plug Type       45            Plug Type  Straight Plug  Wing Plug  Triangle Plug  Rails  Linear Slide
                                                                          Material: Zinc Alloy
                                                                          Surface Treatment: Bright Chromate Plating  P.1448
                1Type             2H             3Plug Type      4Accessories          h
                                   18                                                  0
                                                    S
                                   24           (Straight Plug)                        6            LED Lighting
                                   28                                                 10
                                                                      -
                                   18                           (No Accessories)       0           P.1466
                                                    D
                E-PY               24            (Wing Plug)                           6
                                                                     L
                                   28                              (Handles)          10
                                   18                                                  0            Signal Towers
                                                    T
                                   24           (Triangle Plug)                        6
                                   28                                                 10           P.1475
          EThe straight plug is not equipped with a key and can be unlocked with a coin.
          EThe locks with wing cylinder and triangle cylinder are equipped with a key
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type)  -  2Stop Height H  - 3Plug Type -  4Accessories
                         E-PY       -      28      -    T
                         E-PY       -      28      -    T     -      L
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-PY              Keyword  door lock                        Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1416
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1416   1417   1418   1419   1420   1421   1422   1423   1424   1425   1426