Page 1401 - MISUMI SINGAPORE Economy Series
P. 1401

19
                        Aluminum Hinges Tapered Hole Type


                                                 Representative model: C-HHFL5                     LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  77%              Shipping
                                                        2.66               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                       Material  Surface Treatment
            Type
                   Body    Bushing   Body
           C-HHFL  A6063-T5  Polyacetal  Clear Anodized                                            P.1383
           C-HHBFL                 Black Anodized
                                  3One Side 2 Holes               3One Side 3 Holes                Catches  Magnetic
                                             W    W                   W    W
                                    4-N  J  4-N  J  S  S         J    J S  S
                                                                             6-N  6-N              P.1405


                                                                P    P                              Locks
                                   L  P  L  P                 L    L
                                                                                                   P.1414
                                                                P    P
                                     K   K
                                                                K    K                              Knobs
                                                R    R
                                                                        R    R
                                                               T   T          E   E                P.1431
                                  E  T  E  T
             Part Number     3     * Allowable Load Mass  Length              N
 Material:     Body: A6063-T5    Number of holes    L  W   K  P  J  S                    T  E  R   Rails  Linear Slide
 Bushing: Polyacetal  1Type  2No.  on one side  kg  N  g              Through Hole Counterbored Hole
 Surface Treatment: Body : Clear Anodized  2  8  78  24  47  11
                       5                               35.4   25 7.2 21  5.5      11       5.5 5   P.1448
                              3      15  147  50   66      8
                              2      8   78   30   47     8.5
           C-HHFL      6      3      15  147  70   78  48  9  30  8  32                  3.5
          (Clear Anodized)    2      8   78   50   63      13 37         6.5      13        6 5.5   LED Lighting
                       8                               62        10 42
                              3      15  147  110  113    13.5
                      8-45    2      12  118  72   63  80  10  43  16.5 47               4.5       P.1466
                              2      8   78   24   47      11
                       5                               35.4   25 7.2 21  5.5      11       5.5 5
                              3      15  147  50   66      8
                              2      8   78   30   47     8.5
           C-HHBFL     6                               48     30  8  32                  3.5        Signal Towers
          (Black Anodized)    3      15  147  70   78      9
                       8      2      8   78   50   63  62  13 37  10 42  6.5      13        6 5.5
                              3      15  147  110  113    13.5                                     P.1475
                      8-45    2      12  118  72   63  80  10  43  16.5 47               4.5
          EOne Side 2 Holes for 8-45 specification at default
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2No.)  -  3Number of holes on one side
                         C-HHFL5          -           2
                         C-HHBFL8-45
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-HHFL            Keyword  aluminum hinge
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1396
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1396   1397   1398   1399   1400   1401   1402   1403   1404   1405   1406