Page 1397 - MISUMI SINGAPORE Economy Series
P. 1397

19
                        Heavy Load Hinges With Bearing


                                                 Representative model: C-HHSZB65                   LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /


                                                                                     Shipping
                                                       43.00               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                           Surface Treatment
             Type   Material               Hole Type
                             Chain Piece
           C-HHSZB  Stainless   Buffed  Flat Head Screw Type                                       P.1383
           C-HHSZTB  Steel            Ultra Low Head Screw Type  W
                                                              W1
                                                               C                                   Catches  Magnetic

                                                                                                   P.1405
                                                                  B
                                                                          L1  2L                    Locks
                                                                  B
                                                                                                   P.1414


                                                     4-N                                            Knobs
                            (Flat Head Screw Type)                          C1
                                                                                                   P.1431
                                                                          t
                                            4-d
                         (Ultra Low Head Screw Type)  D Counterbored Hole      C1
                                                                          2  t                     Rails  Linear Slide

                Part Number                         Flat Head Screw Type  Ultra Low Head Screw Type  * Alloawable   P.1448
                               Width  W1 L1 C C1 t  B      N                         Division  Load
                         2Length  W                                     D       d           (N)
               1Type
                            L                     Through Hole Counterbored Hole                    LED Lighting
                                                                                                   P.1466
                           65   65  40 35 6 14 5     5.6      10.6      9.6     5.6        450
             C-HHSZB
           (Flat Head Screw Type)
                                               4.5                                    3             Signal Towers
             C-HHSZTB
          (Ultra Low Head Screw Type)
                           75   75  50 40 8 16 6     6.6      12.6     10.6     6.6        650     P.1475


          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example    Part Number (1Type · 2L)
                          C-HHSZB65
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HHSZB           Keyword  heavy load hinge               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1392
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1392   1393   1394   1395   1396   1397   1398   1399   1400   1401   1402