Page 1360 - MISUMI SINGAPORE Economy Series
P. 1360

Leveling Mounts Bottom Flat With Rubber


                                                 Representative model: C-CFJGN10-100
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
                                                        1.64               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                   Material          Surface Treatment
            Thread  Base  Rubber part  Thread  Base
          Steel (Q235)  Steel (Q235)  Rubber  Zinc Plating  Zinc Plating




                                      D


                                       H  E  R1    3A  R2    2M (Coarse Thread)
     Casters                         E The bottom of the product is hollow.  B
                                                 L

                  Part Number
   P.1289      1Type     2Thread size M  3Thread   Body Height  Width   R 1  R 2  E  B  H  Allowable Load
                                                  L
                                      Length A
                                                          D
                                                                                        (kN)
    Caster With   Leveling Mounts  8    60       102.5   45   5.5  6.5  15.5  13  6     2.07
                                                  81
                                                                                        2.25
                                        80
   P.1344                    10                                7    8       17
                                        100      122.5                                  2.34
    Leveling   Mounts        12         100       111                                   3.51
                                        80
   P.1346    C-CFJGN                    120       131    70    8   10   23  19   7      3.69
                                                                                        3.87
                                                  151
   18
                                        100       135                                   4.59
    Casters / Leveling   Mounts  16     120       155    80    10  13   25  24   8      4.86

                                                  185
                                        150
                                                                                        5.04
                             20         150       188          13  16       30          6.66
                                        200       238                                   7.65
          E “Allowable load” in this specification table is for the vertical direction only
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Thread Size M)  -  3Thread Length A
                            C-CFJGN10          -       100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFJGN           Keyword  leveling mount                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1355                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1355   1356   1357   1358   1359   1360   1361   1362   1363   1364   1365