Page 1358 - MISUMI SINGAPORE Economy Series
P. 1358

Leveling Mounts Anti-Vibration Rubber


                                                 Representative model: C-CFBR60-12-100
                                                  Save Up to
                                                  vs Standard Type  48%              Shipping
                                                        6.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         4~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Thread        Base
           Material  Surface Treatment  Material
          Steel (Q235)  Zinc Plating  Rubber




                             2D


                                 H  E           4A   R2      3M (Coarse Thread)
     Casters                         R1      L                        B

                            E The bottom of the product is hollow.
   P.1289      1Type     2Width D  3Thread size   4Thread   Body Height   R 1  R 2  E  B  H  Allowable Load
                 Part Number
                                                                                           (kN)
                                                          L
                                     M
                                             Length A
    Caster With   Leveling Mounts    12        100       133    8    10        19          1
                                                         153
                                               120
   P.1344                   60                 100       135              25        13     1.2
                                                         155
                                               120
    Leveling   Mounts       70       16        150       185    10   13   29   24   14     2
                                               100
                                                         139
                                               120
                                                         159
   P.1346     C-CFBR                           150       189
   18                                          150       195
                            90                 200       245              32        17.5
    Casters / Leveling   Mounts  100  20       120       168    13   16   35   30   17     3.5
                                               150
                                                         198
                                                         248
                                               200
                                     24        150       200    15   19        36          4
                                               180
                                                         230
                                               200       250
          E “Allowable load” in this specification table is for the vertical direction only
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                           C-CFBR60          -        12        -        100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFBR            Keyword  leveling mount                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1353                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1353   1354   1355   1356   1357   1358   1359   1360   1361   1362   1363