Page 1362 - MISUMI SINGAPORE Economy Series
P. 1362

Leveling Mounts Metal Body, Universal Type


           New                                   Representative model: E-CFJFND80-16-100
          Products
                                                  Save Up to
                                                  vs Standard Type  41%              Shipping
                                                       16.80               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         4~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                       Material  Surface Treatment
             Type
                    Thread  Base  Thread  Base
          E-CFJFND    Steel (Q235)  Zinc Plating
          E-CFJFNDS    SUS304     Polishing

                                     3M (Coarse Thread)
                              L1             L2


                     2D
     Casters                                         15°


   P.1289               H
    Caster With   Leveling Mounts  E       4A                             B


                                       L
   P.1344          E The bottom of the product is hollow.
                                                      Body
                  Part Number       3Thread   4Thread   Height    R1  R2  E   H     B   Allowable
    Leveling   Mounts  1Type  2Width D  size M  Length A  135.5                         Load (kN)
                                                       L
                                              100
                                      16
                                              150     185.5  10    13              24      10
   P.1346                   80                100     138.5             21.5  10
   18      E-CFJFND                   20      150     188.5  13    16              30      15
                                              180
                                                      218.5
    Casters / Leveling   Mounts  E-CFJFNDS  100  20  100  141.5  13  16  24.5  13  30      20
              (Q235)
                                              150
                                                      191.5
             (SUS304)
                                              180
                                                      221.5
                                              100
                                                      142.5
                                      24
                                              150
                                                      222.5
                                              180     192.5  14    19              36      25
          E “Allowable load” in this specification table is for the vertical direction only
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                           E-CFJFND80        -        16        -        100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-CFJFND          Keyword  leveling mount                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1357                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1357   1358   1359   1360   1361   1362   1363   1364   1365   1366   1367