Page 1364 - MISUMI SINGAPORE Economy Series
P. 1364

Leveling Mounts Metal Pad With Positioning Holes


           New                                   Representative model: E-FJWNQ75-16-100
          Products

                                                                                     Shipping
                                                        5.10               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      4~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Material  Surface Treatment
          Thread  Base  Thread  Base
            Steel (Q235)  Zinc Plating




                                                                               φ63
                                   3M (Coarse Thread)
                                                                                 φ6.5
                      2D
     Casters                  L1         L2


   P.1289
    Caster With   Leveling Mounts  2.5  L  4A                         B
                           15


   P.1344            E The bottom of the product is hollow.
                                                        Body
                   Part Number        3Thread   4Thread   Height    R1    R2       B    Allowable
    Leveling   Mounts  1Type  2Width D  size M  Length A  73                            Load (kN)
                                                          L
                                                 50
                                         12      100     123      8       10      19       3
   P.1346
   18                                            150     173
                                                         75
                                                 50      125      10      13      24       6
             E-FJWNQ
    Casters / Leveling   Mounts          20      150     175      13      16      30       7
                              75
                                                 100
                                         16
                                                 100
                                                         128
                                                 150
          E  “Allowable load” in this specification table is for the vertical direction only  178
          E  For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                           E-FJWNQ75         -        16        -        100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-FJWNQ           Keyword  leveling mount                 MISUMI
                                                                                      Economy series



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1359                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1359   1360   1361   1362   1363   1364   1365   1366   1367   1368   1369