Page 1359 - MISUMI SINGAPORE Economy Series
P. 1359

Leveling Mounts For Heavy Load With Anti-Slip Rubber


                                                 Representative model: C-CFJFNV60-10-100
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
                                                        4.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      4~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                           Material           Surface Treatment
            Type
                    Thread  Base  Rubber part  Thread  Base
          C-CFJFNV  Steel (Q235)  Steel (Q235)  Rubber  Zinc Plating  Chromate Plating
          C-CFJFNVS  SUS304  SUS304  Rubber  Natural Color  -

                                      2D

                                         8.5            R2
                                         E  R1       4A        3M (Coarse Thread)
                                                  L                     B
                                    E The bottom of the product is hollow.
                  Part Number      3Thread size   4Thread   Body Height                 Allowable Load    Casters
               1Type      2Width D     M        Length A    L      R 1   R 2   E    B      (kN)
                             50        8          50       84.5    5.5   6.5        13     4
                                                  80       114.5                                   P.1289
                                       10                  116      7    8          17     5
                                                 100       136
                                                  80       117
                                       12        100       137      8    10         19     6       Leveling Mounts  Caster With
                                                 120       157                29
                             60                  100       139
                                       16        120       159     10    13         24     7       P.1344
                                                 150       189
                                                 120       162
            C-CFJFNV                   20        150       192     13    16         30     8       Mounts  Leveling
                                                           242
                                                 200
               (Q235)                            100       140
                                       16        120       160     10    13         24     7       P.1346
            C-CFJFNVS                            150       190
               (SUS304)                          120       163                                     18
                             80        20        150       193     13    16         30     8
                                                 200       243
                                                 150       195
                                       24        180       225     15    19   30    36     10
                                                 200       245                                     Mounts  Casters / Leveling
                                                 120       163
                                       20        150       193     13    16         30     9
                            100                  200       243
                                                 150       195
                                       24        180       225     15    19         36     10
                                                 200       245
          E “Allowable load” in this specification table is for the vertical direction only
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                           C-CFJFNV60        -        10        -        100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFJFNV          Keyword  leveling mount                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1354
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1354   1355   1356   1357   1358   1359   1360   1361   1362   1363   1364