Page 1356 - MISUMI SINGAPORE Economy Series
P. 1356

Leveling Mounts Metal Pad For Heavy Load


                                                 Representative model: C-CFJFN60-10-100
                                                  Save Up to
                                                  vs Standard Type  53%              Shipping
                                                        3.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      4~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                      Material    Surface Treatment
            Type
                  Thread  Base   Thread  Base
          C-CFJFN  Steel (Q235) Steel (Q235)  Zinc Plating  Zinc Plating
          C-CFJFNS  SUS304  SUS304  Natural Color  -
                                                 2D
                                                                            3M (Coarse Thread)
                                                    9               R2
                                                     E  R1       4A
                                                              L                         B
                                                E The bottom of the product is hollow.  Allowable Load
                                               4Thread
                                   3Thread size
                                                         Body
                  Part Number
                                                                              E
                                                                                    B
     Casters   1Type      2Width D     M       Length A  Height L  R 1  R 2   21    13     (kN)
                                                 50
                                                         76.5
                                       8
                                                                 5.5
                                                                                           4
                                                                       6.5
                             50
                                                 80      106.5
                                                          108
   P.1289                              10        100      128     7     8           17     5
                                                 80
                                                          109
    Caster With   Leveling Mounts  60  12        100      129     8    10     21    19     6
                                                          179
                                                 150
                                                 100
                                                          131
                                                 150
                                                          181
   P.1344                              16        120      151    10    13           24     7
                                                 100      134
                                                          154
                                                 120
    Leveling   Mounts  C-CFJFN         20        150      184    13    16           30     8
                                                          234
                                                 200
               (Q235)
                                                 100
                                                          132
   P.1346    C-CFJFNS                  16        120      152    10    13           24     7
                                                          182
                                                 150
               (SUS304)
   18                                            120      155
                             80        20        150      185    13    16     22    30     8
    Casters / Leveling   Mounts        24        180      217    15    19    21.5   36     10
                                                 200
                                                          235
                                                 150
                                                          187
                                                 200
                                                          237
                                                          154
                                                 120
                                                          184
                                                                 13
                                                                                           9
                                                                                    30
                                                                       16
                                                 150
                                       20
                            100
                                                          186
                                                 150
                                       24        200      234    15    19    21.5   36     10
                                                          216
                                                 180
                                                 200      236
          E “Allowable load” in this specification table is for the vertical direction only
          E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Width D)  -  3Thread size M   -  4Thread Length A
                           C-CFJFN60         -        10        -        100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFJFN           Keyword  leveling mount                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1351                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1351   1352   1353   1354   1355   1356   1357   1358   1359   1360   1361